Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
Open, With filling slot
Bill of material
3200
SD
Inside Diameter
10 mm
D
Outside Diameter
30 mm
B
Bearing Width
14.3 mm
R
Radius
0.6 mm
ORDER
Bearing No.
3200
CR
Basic dynamic load rating
9.15 kN
COR
Basic static load rating
5.35 kN
CU
Fatigue limit load
0.280 kN
NG
Limiting speeds (grease)
15000 rpm
NO
Limiting speeds (oil)
20000 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions